SRM 14-H-180-90-4P
N.º de identificação 1331281
- 回転角度: 180 °
- 停止位置調節範囲: 90 °
- エンド位置ダンパー: 油圧ダンパー
- トルク: 1 Nm
- フルードフィードスルーの数: 4
Detalhes técnicos
| エンド位置ダンパー | 油圧ダンパー |
|---|---|
| 回転角度 [°] | 180 |
| トルク [Nm] | 1.0 |
| 中間位置の数 | なし |
| IP 保護等級 | 40 |
| 重量 [kg] | 0.49 |
| 流体消費量 (2x 定格角度) [cm³] | 15.0 |
| 呼び作動圧力 [bar] | 6.0 |
| 最低作動圧力 [bar] | 3.0 |
| 最大作動圧 [bar] | 6.5 |
| 接続ホース径 | 3 x 1.8 x 0.6 |
| 最低周囲温度 [°C] | 5.0 |
| 最高周囲温度 [°C] | 60.0 |
| クリーンルーム等級 ISO 14644-1 | 5 |
| クリーンルーム等級: ISO 14644-1 | 2015 |
| 繰り返し精度 [°] | 0.03 |
| センターボア径 [mm] | 9.0 |
| 最大許容質量慣性モーメント [kgm²] | 0.01 |
| トルク My 最大 [Nm] | 6.0 |
| 最大軸方向力 Fz (最大) [N] | 330.0 |
| フルードフィードスルーの数 | 4.0 |
| フルードフィードスルー内最小圧力 [bar] | -0.8 |
| 流体フィードスルーの最大圧力 [bar] | 8.0 |
| フィードスルーの最大流量 (6 bar の時) [l/min] | 60.0 |
| メディア分配器付きバージョン | あり |
Dimensions and maximum loads
最大許容イナーシャ J*
Max. permissible inertia J*
Dimensions and maximum loads
The indicated moments and forces are static values, valid for the base unit, and may appear simultaneously. Throttling has to be done for ensuring that the rotary movement takes place without impact or bouncing. Otherwise the service life reduces.
最大許容イナーシャ J*
- Eixo X:
- 旋回時間
- Eixo Y:
- 質量慣性モーメント
- Parte superior do eixo X:
- サイクル数 / 時
Max. permissible inertia J*
- Eixo X:
- Swiveling time
- Eixo Y:
- Mass moment of inertia
- Parte superior do eixo X:
- Cycles per hour
General notes about the series
Repeat accuracy
is defined as a distribution of the end position for 100 consecutive cycles.
Pinion position
is always shown in the left end position. The pinion rotates from here to the right in clockwise direction. The arrow makes the direction of rotation clear.
Pinion screw connection diagram
When setting a swivel angle smaller than 90°, the left end stop must be completely turned in. This means that the left end position has a screw connection diagram on the pinion which is clockwise turned by 90° compared to the main view, which shows a swivel angle of 180°.
Customized angle of rotation
More swivel angles are available on request.
Torque in the end positions
Please note that the final angular degrees (approx. 2°) before the end position can only be approached using the force of a single drive piston. For this reason, double actuated modules only have about half the rated torque available in this area.
Travel to the pneumatic middle position
is carried out using only half of the nominal torque.
Swiveling time
is the rotation time of pinion/flange around the nominal rotation angle. Valve switching times, hose filling times, or PLC reaction times are not included and are to be considered when cycle times are calculated.
Standard conditions
The technical data shown refers to an environment of 20 °C and atmospheric pressure.
Housing material
Aluminum (extruded profile)
Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].
Operating principle
Double piston rack and pinion principle
Scope of delivery
Swivel unit in the ordered variant, accessory kit (centering sleeves, O-rings for direction connection/detailed contents see operating manual) and safety information. Product-specific instructions can be downloaded at schunk.com/downloads-manuals.
Warranty
24 months
Service life characteristics
on request