arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Wijzig het land om informatie te zien over de producten, diensten en contactpersonen die relevant zijn voor uw locatie.
HS

HS

Upínací vložky
The clamping insert HS offers an economical solution combining soft top jaws and blanks to manufacture full-fledged hard chuck jaws. It is able to better penetrate the hard cast skin in cast workpieces or the compressed surfaces of forged parts, it increases the drive effect and is used to clamp high-strength materials. On request, the clamping insert can also be used in SCHUNK special chuck jaws according to our design or your own.
By simply exchanging worn out inserts, a cost reduction can be achieved. The clamping insert is suitable for O.D. and I.D. clamping and is fastened from behind. The seat for the clamping insert can be easily manufactured.
Alle filters
0} resultaten
1525002
10.0 mm
6.0 mm
M3 
1525003
12.0 mm
8.0 mm
M4 
1525004
14.0 mm
10.0 mm
M5 
1525006
16.0 mm
12.0 mm
M6 
1525007
16.0 mm
12.7 mm
M6