HSV-12-3/2
Accessories for standard vacuum clamping technology
ID 1487798
Accessories for standard vacuum clamping technology
Product features:
Product features:
- Manual slide valve
- 3/2 directional control valve
- Suitable for vacuum connection kit VAS VC-SMPL G1/2-IG
- Nominal diameter (DN): 12 mm
- Thread : G1/4"-IG
- Pressure range: -0.95 - 10 bar
Technical details
| Nominale diameter (DN) [mm] | 12.0 |
|---|---|
| Schroefdraad | G1/4"-IG |
| Min. werkdruk [bar] | -0.95 |
| Max. werkdruk [bar] | 10.0 |
Levering
Handbediend schuifventiel