KA BW9-L7P-0500
cable
ID 323003
Connection cable – suitable for drag chains and a high torsion resistance, Plug-in connection size: M9, Angled socket
- Connection: M9
- Number of wires: 7
- Cable length: 5 m
- Max. current: 1 A
Technical details
传感器侧连接 | 弯头插座 |
---|---|
传感器侧螺纹 | M9 |
弯式连接器,传感器侧 [°] | 90 |
控制柜侧接头 | 明线束 |
电缆长度 [m] | 5.0 |
最大电流 [A] | 1.0 |
线缆数量 | 7.0 |
每根线的最大电流 [A] | 1.0 |
电线横截面 [mm²] | 0.14 |
电气柜侧角度 [°] | 0 |