EMH-RP 114-B
ID 1351499
- Power supply: 24 V
- Magnet area: 81.97 cm²
- Magnetic circuit: 7.1 A
- Max. ambient temperature: 50 °C
Technical details
| Holding force [N] | 10550.0 |
|---|---|
| Magnet area [cm²] | 81.97 |
| Payload for horizontal magnet surface [kg] | 175.0 |
| Payload for vertical magnet surface [kg] | 70.0 |
| Module temperature increasement in case of 5 activations/minute [°C] | 20.0 |
| Module temperature increasement in case of 15 activations/minute [°C] | 45.0 |
| Activation time [ms] | 900.0 |
| Min. ambient temperature [°C] | 5.0 |
| Max. ambient temperature [°C] | 50.0 |
| Weight [kg] | 8.0 |
| IP protection class | 52 |
| Nominal voltage [V] | 24.0 |
| Type of voltage | DC |
| Max. current power [A] | 7.1 |
| Rated current logic [A] | 0.15 |
| Controller electronics | integrated |
| Length X [mm] | 128.0 |
| Width Y [mm] | 128.0 |
| Height Z [mm] | 157.0 |
Dimensions and maximum loads
Workpiece thickness
Air gap
Increase in temperature
Dimensions and maximum loads
Workpiece thickness
- X-axis:
- Workpiece thickness
- Y-axis:
- Holding force
Air gap
- X-axis:
- Air gap
- Y-axis:
- Holding force
Increase in temperature
- X-axis:
- Activations
- Y-axis:
- Increase in temperature
General notes about the series
Layout or control calculation
Verifying the sizing of the selected unit is necessary, since otherwise overloading can result. Please contact us for assistance.
Activation time
The activation time is the time required to reverse the polarity of the permanent magnets.
Ambient conditions
The modules are primarily designed for the use in clean to slightly contaminated environments. Please note that the life time of the modules can shorten if they are used in harsh ambient conditions, and that SCHUNK cannot assume liability in such cases.
Operating principle
Magnetization of permanent magnets
Housing material
Aluminum/steel
Base jaw material
Steel
Actuation
Electrical current pulse for activation and deactivation of the system
Warranty
24 months
Service life characteristics
on request
Scope of delivery
Assembly and Operating Manual with Declaration of Incorporation, centering sleeves