MPC 040
ID 1343463
- Stroke per jaw: 4 mm
- Closing force: 50 N
- Opening force: 50 N
- Max. ambient temperature: 60 °C
Technical details
| 죠당 스트로크 [mm] | 4.0 |
|---|---|
| 폐쇄력 [N] | 50.0 |
| 개방력 [N] | 50.0 |
| 폐쇄력(핑거 길이 0mm) [N] | 54.0 |
| 개방력(핑거 길이 0mm) [N] | 54.0 |
| 중량 [kg] | 0.14 |
| 권고 공작물 중량 [kg] | 0.25 |
| 더블 스트로크당 실린더 용량 [cm³] | 1.3 |
| 최소 작동 압력 [bar] | 2.0 |
| 최대 작동 압력 [bar] | 8.0 |
| 정격 가동 압력 [bar] | 6.0 |
| 폐쇄 시간 [s] | 0.05 |
| 개방 시간 [s] | 0.05 |
| 최대 허용 가능 핑거 길이 [mm] | 35.0 |
| 핑거당 최대 허용 무게 [kg] | 0.055 |
| IP 보호등급 | 30 |
| 최소 주위 온도 [°C] | 5.0 |
| 최대 주위 온도 [°C] | 60.0 |
| 반복 정밀도 [mm] | 0.02 |
| 길이 X [mm] | 55.5 |
| 너비 Y [mm] | 40.0 |
| 높이 Z [mm] | 25.0 |
| 모멘트 Mx 최대 [Nm] | 2.0 |
| 모멘트 My 최대 [Nm] | 2.0 |
| 모멘트 Mz 최대 [Nm] | 2.0 |
| 최대 축 포스 Fz 최대 [N] | 100.0 |
Dimensions and maximum loads
Maximum permitted finger projection
Gripping force
Maximum permitted finger projection
Dimensions and maximum loads
The indicated moments and forces are statical values, apply for each base jaw and may appear simultaneously. Loads may additionally occur to the moment produced by the gripping force itself.
Maximum permitted finger projection
Gripping force
- X-axis:
- Finger length
- Y-axis:
- Gripping force
Maximum permitted finger projection
Lmax is equivalent to the maximum permitted finger length, see the technical data table.
- green
- Permitted range
- grey
- Inadmissible range
General notes about the series
Gripping force
is the arithmetic sum of the individual force applied to each jaw at distance P (see illustration).
Finger length
is measured from the reference surface as the distance P in direction to the main axis. The maximum permissible finger length applies until the nominal operating pressure is achieved. With higher pressures, the finger length must be reduced proportionally to the nominal operating pressure.
Repeat accuracy
is defined as a distribution of the end Position for 100 consecutive strokes.
Workpiece weight
is calculated for force-fit gripping with a coefficient of static friction of 0.1 and a safety factor of 2 against workpiece slippage at acceleration due to gravity g. For form-fit or capture gripping, there are significantly higher permissible workpiece weights.
Closing and opening times
are movement times of the base jaws only, without application-specific gripper fingers. Valve switching times, hose fill times, or PLC reaction times are not included, and are to be considered when cycle times are calculated.
Operating principle
synchronized double piston
Warranty
12 months
Service life characteristics
on request
Maintenance and repair
is not envisaged. The gripper is maintenance-free. In the event of a defect, the entire gripper is replaced.
Scope of delivery
Accessory kit with centering pins, assembly instructions (operating manual with declaration of incorporation is available online)
Gripping force maintenance
possible with pressure maintenance valve SDV-P