arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Cambie la selección del país para ver la información sobre los productos, servicios y personas de contacto relevantes para su ubicación.
Gripper seleccionado
PZB-plus 100-1

Configuración de dedos

O.D. gripping / I.D. gripping
Geometry model
The gripping surface is marked blue

Geometry model 1 O.D. gripping


Geometry model 1 I.D. gripping


Geometry model 2 O.D. gripping


Geometry model 2 I.D. gripping


Geometry model 3 O.D. gripping


Geometry model 3 I.D. gripping


Geometry model 4 O.D. gripping


Geometry model 4 I.D. gripping


Geometry model 5 O.D. gripping


Geometry model 5 I.D. gripping


Geometry model 6 O.D. gripping


Geometry model 8 O.D. gripping

Jaw position: Gripper stroke per jaw (0 = gripper closed) [mm]
The jaw position defines the position of the base jaws in the 3D model.
It has no effect on the finger geometry. It only serves to display the 3D model.

X= gripper closed
Y= gripper opened


Gripping position: Gripping stroke per jaw at which the workpiece is gripped [mm]
The point in contact with the workpiece. The gripper can therefore only be closed up to the point where the workpiece is gripped.

X = remaining stroke when the workpiece is gripped
Y = total stroke




Finger length in stroke direction (X) [mm]
The gripping surface is marked blue

Geometry model 1


Geometry model 2


Geometry model 3


Geometry model 4


Geometry model 5


Geometry model 6


Geometry model 8

Finger width (Y) [mm]
The gripping surface is marked blue

Geometry model 1


Geometry model 2


Geometry model 3


Geometry model 4


Geometry model 5


Geometry model 6


Geometry model 8

Finger length (Z) [mm]
The gripping surface is marked blue

Geometry model 1


Geometry model 2


Geometry model 3


Geometry model 4


Geometry model 5


Geometry model 6


Geometry model 8

Distance workpiece (DWS) [mm]
Dimension depends on height Z

O.D. gripping Geometry model 1


I.D. gripping Geometry model 1


O.D. gripping Geometry model 2


I.D. gripping Geometry model 2


O.D. gripping Geometry model 3


I.D. gripping Geometry model 3


O.D. gripping Geometry model 4


I.D. gripping Geometry model 4


O.D. gripping Geometry model 5


I.D. gripping Geometry model 5


O.D. gripping Geometry model 6


O.D. gripping Geometry model 8

Chamfer 1
The gripping surface is marked blue

O.D. gripping Geometry model 1


I.D. gripping Geometry model 1


O.D. gripping Geometry model 2


I.D. gripping Geometry model 2


O.D. gripping Geometry model 3


I.D. gripping Geometry model 3


O.D. gripping Geometry model 4


I.D. gripping Geometry model 4


O.D. gripping Geometry model 6

Chamfer 2
The gripping surface is marked blue

O.D. gripping Geometry model 1


I.D. gripping Geometry model 1


O.D. gripping Geometry model 2


I.D. gripping Geometry model 2


O.D. gripping Geometry model 3


I.D. gripping Geometry model 3


O.D. gripping Geometry model 4


I.D. gripping Geometry model 4


O.D. gripping Geometry model 5


I.D. gripping Geometry model 5

Chamfer 3
The gripping surface is marked blue

O.D. gripping Geometry model 1


I.D. gripping Geometry model 1


O.D. gripping Geometry model 2


I.D. gripping Geometry model 2


O.D. gripping Geometry model 3


I.D. gripping Geometry model 3


O.D. gripping Geometry model 4


I.D. gripping Geometry model 4


O.D. gripping Geometry model 5


I.D. gripping Geometry model 5


O.D. gripping Geometry model 6


O.D. gripping Geometry model 8

Chamfer 4
The gripping surface is marked blue

O.D. gripping Geometry model 2


I.D. gripping Geometry model 2

Número de material del cliente (grabado en el dedo)

Customizable gripper fingers

Order quantity piece
FGR AL-1-PZB-plus 100
¿Quiere la máxima personalización?
¿Su configuración está fuera de nuestro rango normal? Póngase en contacto con nosotros y la haremos realidad.