arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Modifica la selezione del Paese per visualizzare le informazioni su prodotti, servizi e persone di contatto pertinenti per la tua sede.
PZB-plus

PZB-plus

Pinza universale
Universal 3-finger centric gripper with large gripping force and high maximum moments per finger, plus center bore

Advantages – Your benefits

  • Robust multi-tooth guidance
    for precise handling
  • High maximum moments possible
    suitable for using long gripper fingers
  • High gripping forces achievable
    for a wide range of applications
  • Center through-hole
    available with fitting and female thread, which facilitates assembly of customer attachments. Moreover, the center bore is used for feed-through of supply hoses and others.
  • Air supply via hose-free direct connection or screw connections
    for flexible pressure supply in all automated systems
  • Manifold options
    optional with mechanic gripping force maintenance

Options and special information

  • Gripping force maintenance version AS/IS
    The mechanical gripping force maintenance version ensures minimum gripping force even in the event of a pressure drop. In the AS/S version this acts as a closing force, in the IS version as an opening force.
  • Due to the center bore, the PZB-plus series is the optimal standard solution for many fields of application.
  • Food-grade lubrication
    The product contains food-compliant lubricants as standard. The requirements of EN 1672-2:2020 are not fully met. The relevant NSF certificates are available at https://info.nsf.org/USDA/Listings.asp using the lubricant information in the operating manual.