arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
THL-S plus 300 M-Z

THL-S plus 300 M-Z

Steady Rests with lateral Cylinder

ID 825332

Standard steady rest

Discontinuation information:
  • End-of-sales date: 2023-12-31
Product features:
  • Self-centering steady rest
  • Hydraulic actuation
  • Manual lubrication
  • Cylindrical rollers
Technical data:
  • Clamping range: 12 - 152 mm
  • Max. clamping force per roller: 10 kN
  • Actuation pressure: 8 - 60 bar
  • Centering accuracy: < 0.04 mm
  • Repeat accuracy: < 0.007 mm
  • Max. circumferential speed: 590 m/min
  • Weight: 50 kg
윤활의 유형 수동 윤활
롤러 원통형
최소 클램핑 Ø [mm] 12.0
최대 클램핑 Ø [mm] 152.0
최소 작동 압력 [bar] 8.0
최대 작동 압력 [bar] 60.0
롤러당 최대 조임력 [kN] 10.0
센터링 정확도 [mm] < 0.04
반복 정밀도 [mm] < 0.007
최대 원주 속도 [m/min] 590.0
중량 [kg] 50.0