arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SKQ 125-2 Illustration similar

SKQ 125-2

Accessories for the manual clamping systems standard

ID 1423758

Accessories for the manual clamping systems standard

Product features:
  • Angular console
  • For lifting off the clamping device from the machine table and increased accessibility.
  • Suitable for: KSC3 125-235, KSC3 125-300
Technical data:
  • Width: 162 mm
  • Height: 100 mm
  • Weight: 12 kg
Length [mm] 340.0
Width [mm] 162.0
Height [mm] 100.0
Weight [kg] 12.0

Rozsah dodávky
Úhlová konzola