arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GZB-S Ø3/4 Illustration similar

GZB-S Ø3/4" Ø5 KD

Intermediate Sleeves, coolant-proof

ID 224397

GZB-S Ø3/4" Ø5 KD, Intermediate Sleeves, coolant-proof
  • Coolant-proof
  • Clamping diameter: 5 mm
  • O.D.-Diameter: 3/4"
  • Length: 50.5 mm
Technology Intermediate Sleeves, coolant-proof
Series GZB-S KD
Toolholder interface GZB-S Ø 3/4" KD
Clamping diameter D1 5 mm
Outer diameter D2 3/4"
D3 [mm] 24.0
Projecting length L1 [mm]/[inch] 50,5 mm / 2.0"
Projecting length L1 [mm] 50.5
L10 [mm] 2.0
Weight [kg] 0.1
Coolant-proof yes
Standard length yes

버전
냉각수 방수

흔들림 정확도
≤ 0.003 mm

냉각
내부 냉각수 공급용
최대 80bar의 냉각수 방수
칼라 폐쇄

개별
요청 시 추가 크기 및 맞춤형 디자인 사용 가능