GZB-S Ø3/4" Ø5/8" KD
Casquillos intermedios, resistentes a la refrigeración
ID 224394
GZB-S Ø3/4" Ø5/8" KD, Casquillos intermedios, resistentes a la refrigeración
- Resistente a la refrigeración
- Diámetro de sujeción: 5/8"
- Diámetro exterior: 3/4"
- Longitud: 50.5 mm
Información técnica
| Technology | Intermediate Sleeves, coolant-proof |
|---|---|
| Series | GZB-S KD |
| Toolholder interface | GZB-S Ø 3/4" KD |
| Clamping diameter D1 | 5/8" |
| Outer diameter D2 | 3/4" |
| D3 [mm] | 24.0 |
| Projecting length L1 [mm]/[inch] | 50,5 mm / 2.0" |
| Projecting length L1 [mm] | 50.5 |
| L10 [mm] | 2.0 |
| Weight [kg] | 0.1 |
| Coolant-proof | yes |
| Standard length | yes |
Version
Coolant-proof
Run-out accuracy
≤ 0.003 mm
Cooling
For internal coolant supply
Coolant-proof up to max. 80 bar
Closed collar
Individual
Additional sizes and customized designs are available upon request