ROTA THW 500-128 A15-GBK
3-jaw power chuck with jaw quick-change for standard stroke cylinder
ID 800062
This product has been discontinued and is no longer available.
Alternative products:
Power lathe chuck with standard jaw quick-change system
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2023-06-30
- 3-jaw wedge-bar chuck
- Jaw quick-change system
- Through-hole: 128 mm
- Spindle holder: ISO 702-1 Nr. 15
- Jaw interface: Straight serration
- Stroke per jaw: 9 mm
- Tooth pitch: 7 mm
- Piston stroke: 30 mm
- Max. clamping force: 240 kN
- Max. actuating force: 133 kN
- Max. rotational speed: 2200 1/min
- Weight: 216 kg
Technical details
Spindle type | ISO 702-1 |
---|---|
Spindle size | Nr. 15 |
Serration | Straight serration |
Max. rotational speed [1/min] | 2200 |
Max. clamping force [kN] | 240 |
Max. actuating force [kN] | 133 |
Stroke/jaw [mm] | 9 |
Tooth pitch [mm] | 7 |
Piston stroke (H) [mm] | 30 |
Moment of inertia [kgm²] | 8.7 |
Weight [kg] | 216 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHF 400
- red
-
SFA 400
- yellow
-
GST 500-630
- green
-
Required minimum clamping force Fspmin 33%