ER16 HSK-A50x60
ER collet chucks
ID 23001961
ER16 HSK-A50x60, Toolholders
- ER collet chucks
- Series: ER collet chucks
- Toolholder interface: HSK-A 50
- Projecting length: 60 mm
- Run-out accuracy: ≤ 0.008 mm at 2.5 x D
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Technical details
Technology | ER collet chucks |
---|---|
Series | ER collet chucks |
Toolholder interface | HSK-A 50 |
Toolholder standard | DIN ISO 12164-1 |
ER clamping size | ER 16 |
Min. clamping diameter D1 [mm] | 1 |
Max. clamping diameter D1 [mm] | 10 |
D2 [mm] | 28 |
D3 [mm] | 28 |
Projecting length L1 [mm] | 60 |
L4 [mm] | 17.5 |
L5 [mm] | 34 |
Weight [kg] | 0.5 |
Run-out accuracy
≤ 0.008 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Toolholder changes
For automatic toolholder changes
Length adjustment screw
Without adjustment screw for axial length adjustment
Scope of delivery
Includes clamping nut
Individual
Additional sizes and customized designs are available upon request