arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ER 25 P CAT 40x2 Illustration similar

ER 25 P CAT 40x2"

ER Precision collet chuck

ID 1342361

ER 25 P CAT 40x2", Toolholders
  • ER Precision collet chuck
  • Series: ER Precision collet chuck
  • Toolholder interface: CAT 40
  • Projecting length: 50.8 mm
  • Run-out accuracy: ≤ 0.003 mm at 2.5 x DThe run-out accuracy of ≤ 0.003 mm at 2.5 x D when using the ER precision collet and a defined torque
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Scope of delivery: Includes clamping nut
Technology ER Precision collet chuck
Series ER Precision collet chuck
Toolholder interface CAT 40
Toolholder standard ASME B5.50
ER clamping size ER 25
Min. clamping diameter D1 [mm] 1.0
Max. clamping diameter D1 [mm] 16.0
D2 [mm] 44.0
D3 [mm] 44.0
Projecting length L1 [mm]/[inch] 50,8 mm / 2.0"
Projecting length L1 [mm] 50.8
L4 [mm] 24.0
L5 [mm] 31.7
Weight [kg] 1.03
Coolant-proof yes
Standard length yes

Run-out accuracy
≤ 0.003 mm at 2.5 x D
The run-out accuracy of ≤ 0.003 mm at 2.5 x D when using the ER precision collet and a defined torque

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Data carriers
Bore for data carrier as an option

Toolholder changes
For automatic toolholder changes

Coolant supply
Coolant supply according to ASME B5.50
Bores for form AF are sealed for transport

Length-setting screw
Without adjustment screw for axial length adjustment

Scope of delivery
Includes clamping nut

Individual
Additional sizes and customized designs are available upon request