MES BT-DC40 Ø32x50
ID 1410359
- Face Mill Arbors
- Series: Face Mill Arbors
- Dual Contact variant
- Toolholder interface: BT-DC 40
- Clamping diameter: 32 mm
- Thread in clamping diameter: M16
- Projecting length: 50 mm
- Run-out accuracy: ≤ 0.006 mm measured from taper to D1
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Technical details
Technology | Face Mill Arbors |
---|---|
Series | Face Mill Arbors |
Toolholder interface | BT-DC 40 |
Clamping diameter D1 | 32 mm |
Thread tightening bolt G | M16 |
D2 [mm] | 78 |
L4 [mm] | 23 |
L11 [mm] | 24 |
Weight [kg] | 1 |
Dual Contact variant | yes |
Version
For mounting cutters with crosswise slot
Run-out accuracy
≤ 0.006 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data Carrier
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Coolant supply
Coolant supply according to ISO 7388 JD/JF
Bores for form JF are sealed for transport
Face contact
Similar to DIN ISO 7388-2 JD/JF however with face contact
Dual Contact version with simultaneous tapered and flat work surfaces
Scope of delivery
Includes tightening bolt
Individual
Additional sizes and customized designs are available upon request