arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TENDO Slim 4ax CF HSK-A63 Ø10x85 Illustration similar

TENDO Slim 4ax CF HSK-A63 Ø10x85

Hydraulic Expansion Toolholders

ID 1318344

TENDO Slim 4ax CF HSK-A63 Ø10x85, Toolholders
  • Hydraulic Expansion Toolholders
  • Series: TENDO Slim 4ax
  • Cool Flow variant
  • Toolholder interface: HSK-A 63
  • Clamping diameter: 10 mm
  • Projecting length: 85 mm
  • Run-out accuracy: ≤ 0.006 mm at 2.5 x D
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
  • Min. torque: 45 Nm
Scope of delivery: Does not include an actuation key
Technology Hydraulic Expansion Toolholders
Series TENDO Slim 4ax
Toolholder interface HSK-A 63
Toolholder standard DIN ISO 12164-1
Clamping diameter D1 10 mm
D2 [mm] 32
D6 [mm] 24
L2 [mm] 42.7
L3 [mm] 10
L4 [mm] 59
G M10x1
Min. torque [Nm] 45
Weight [kg] 0.9
Cool Flow variant yes

Run-out accuracy
≤ 0.006 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves

Data Carrier
Bore holes for data carriers according to DIN 69873

Toolholder changes
For automatic toolholder changes

Coolant supply
Cool Flow version
Targeted cooling via four coolant channels mounted at 90° spacings on the clamping diameter

Length adjustment screw
With adjustment screw for axial length adjustment

Scope of delivery
Does not include an actuation key

Individual
Additional sizes and customized designs are available upon request