TRIBOS-RM KD ER 32 Ø12x33.5
多角形ツールホルダー
Ident.-Nr. 1388759
Dieses Produkt ist in Abkündigung und nur noch für einen begrenzten Zeitraum erhältlich.
Hier mehr erfahren und Kontakt aufnehmen.
TRIBOS-RM KD ER 32 Ø12x33.5, ツールホルダー
- 多角形ツールホルダー
- シリーズ: TRIBOS-RM
- ツールバーインターフェース: ER 32
- クランプ径: 12 mm
- 突出長さ: 41.7 mm
- 振れ精度: 2.5 x D で ≤ 0.01 mm
- 最小トルク: 30 Nm
Technische Details
| Technology | Polygonální upínače nástrojů |
|---|---|
| Series | TRIBOS-RM |
| Toolholder interface | ER 32 |
| Toolholder standard | ISO 15488-A |
| Clamping diameter D1 | 12 mm |
| ER clamping size | ER 32 |
| D2 [mm] | 18.0 |
| D3 [mm] | 19.0 |
| L [mm] | 73.5 |
| Projecting length L1 [mm]/[inch] | 41,7 mm / 1.6" |
| L2 [mm] | 55.0 |
| L4 [mm] | 30.0 |
| L5 [mm] | 33.5 |
| G | M6x1 |
| Min. torque [Nm] | 30.0 |
| Weight [kg] | 0.3 |
Compatible with all conventional ER clamping nuts
These product variants are suitable for both milling as well as turning centers
These product variants are suitable for both milling as well as turning centers
Version
Rotationally symmetrical design
Coolant-proof version
Run-out accuracy
≤ 0.01 mm of 2.5 x D
Tool shank quality
h6
Length-setting screw
Without adjustment screw for axial length adjustment
Depth stop available as accessory
Taper design
ER taper according to form A DIN-6388
Additional ER taper version available on request
Individual
Additional sizes and customized designs are available upon request