ER 16 BT-DC 30x60
ER collet chucks
ID 1415580
ER 16 BT-DC 30x60, Toolholders
- ER collet chucks
- Series: ER collet chucks
- Dual Contact variant
- Toolholder interface: BT-DC 30
- Projecting length: 60 mm
- Run-out accuracy: ≤ 0.008 mm at 2.5 x D
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Technical details
| Technologie | ER Spannzangenfutter |
|---|---|
| Baureihe | ER Spannzangenfutter |
| Werkzeughalterschnittstelle | BT-DC 30 |
| ER Spanngröße | ER 16 |
| Min. Spanndurchmesser D1 [mm] | 1.0 |
| Max. Spanndurchmesser D1 [mm] | 7.0 |
| D2 [mm] | 28.0 |
| D3 [mm] | 28.0 |
| Auskraglänge L1 [mm] / [inch] | 60 mm / 2.4" |
| Auskraglänge L1 [mm] | 60.0 |
| L4 [mm] | 17.5 |
| L5 [mm] | 38.0 |
| G | M8x1 |
| Gewicht [kg] | 0.41 |
| Kühlmitteldicht | ja |
| Standardlänge | ja |
Run-out accuracy
≤ 0.008 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data carriers
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Coolant supply
Coolant supply according to ISO 7388 JD
Face contact
Similar to DIN ISO 7388-2 JD however with face contact
Dual Contact version with simultaneous tapered and flat work surfaces
Length-setting screw
With thread for an adjustment screw for axial length adjustment, but without adjustment screw
Scope of delivery
Includes clamping nut
Individual
Additional sizes and customized designs are available upon request