KEH plus 01 460V/60Hz
Control unit
ID 420660
Standard magnetic clamping technology
Product features:
Product features:
- Control unit for the module KEH plus system
- Magnet type: ALNiCO + Neodym
- Without low residual magnetism cycle
- Dimensions: 350 x 300 x 130 mm
- Connection: 1x 4-PIN
- Number of channels: 1
- Electrical connection: 460V/60Hz
- Weight: 9.5 kg
Technical details
| L [mm] | 350.0 |
|---|---|
| B [mm] | 300.0 |
| H [mm] | 130.0 |
| Connection | 1x 4-PIN |
| Number of channels | 1.0 |
| Magnetic chuck control | Up to 1 |
| Mains voltage | 460V/60Hz |
| Weight [kg] | 9.5 |
Scope of delivery
Control unit with magnetic foil on the rear, connection cable 32A with connection plug (5 meters), connection cable for PLC easy (5 meters), operating manual and CE declaration of conformity; without connection cable, without hand-held remote control and without PLC box and cable