arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Changez la sélection du pays pour voir les informations sur les produits, les services et les interlocuteurs pertinents pour votre localisation.
单个 NSE3 模块

单个 NSE3 模块

夹持模块
适用于一般铣削应用和重型机加工的快换托盘系统,具有更高的刚度和更大的下拉力

Positioning and clamping in one single operation – VERO-S gets to the heart of rationalization. The set-up time optimizer ensures higher machine running times, and a more rational production from batch size 1. The new premium modules are fully compatible with the previous VERO-S modular system, which now consists of more than 1,000 possible combinations for highly efficient workpiece clamping.

Your advantages – Your benefit

SCHUNK has yet again boosted the performance characteristics of the NSE3 as compared to previous top seller NSE plus. This includes the increase in pull down force as well as the increased dimensional stability of the module body. This means that even higher tilting moments and shear forces can be absorbed by the new modules. This module can be expanded by a unique variety of different equipment. Their most striking feature is an optional, spring-actuated cone seal that automatically locks the module's change interface as soon as the clamping pin is lifted.

Product details

VERO-S NSE3 138

  • SCHUNK modular system
    Innumerable combinations of standard clamping devices suitable for different types of machines
  • All pneumatic modules can be operated with a system pressure of 6 bar
    Additional pressure intensifiers are not required
  • Positioning via short tapers
    Very easy connecting interface with a repeat accuracy of < 0.005 mm
  • Patented dual stroke system for the highest pull-down forces
    Therefore extremely rigid clamping without vibrations
  • Form-fit, self-retained locking
    Full pull down force is maintained even in the event of a pressure drop
  • The modules are corrosion-free and completely sealed
    Long life time and maximum process reliability

  • Turbo integrated by default
    Pull-down force increased up to 250% for optimal utilization of the machine's performance, hence high efficiency.
  • A consistent clamping pin size for all NSE3 modules and 100% compatible with VERO-S NSE plus modules
    No danger of confusion or incorrect operation
  • Integrated slide monitoring for "open" and "locked" positions
    Can be used in automated applications
  • Optional cone seal
    For protecting the change interface from coolant, dust, and chips
  • Optional sensor variants
    For monitoring the slide positions

Sectional diagram

1) Optional cone seal

2) Patented dual stroke system

3) Turbo function for reinforcing the pull down forces

4) Completely sealed system, therefore absolutely maintenance-free

5) Monitoring of the clamping slide positions "open condition" and "locked condition"

6) Sliding bearings in the force flow

7) Lower-lying countersunk screws for easy cleaning

VERO-S NSE3

VERO-S NSE3

VERO-S NSE3 138, rolling friction between piston and clamping slide

Rolling friction between piston and clamping slide

To further increase the pull down force, sliding bearings are integrated in the piston for the positioning of the cylindrical pin. Therefore, efficiency is increased, and wear is minimized at the same time.

100% compatible with NSE plus 138

The NSE3 138 quick-change pallet module is 100% compatible for installation with the NSE plus 138 modules. This allows modules to be exchanged 1:1.

Product details

VERO-S NSE3 138, clamping module compatible with NSE-plus
VERO-S NSE3 138, interchangeability

Ability to exchange the plug for a cone seal

All quick-change pallet modules from the NSE3 generation are equipped for integrating a cone seal by default. The standard plug can easily be replaced by a cone seal at a later point.

NSE-T3 138 – the third generation of tombstone module

Also available in the new generation – the tombstone module NSE-T3 138. The extremely rigid module allows even higher cutting parameters to be run. Advantage: Higher pull-down forces, optional cone seal, and longer service life.

Product details

VERO-S NSE3 T3 with cone seal