arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Wijzig het land om informatie te zien over de producten, diensten en contactpersonen die relevant zijn voor uw locatie.
Cilindrische schroef voor inbussleutel

Hexagon socket cylindrical screw

Hexagon socket cylindrical screw
Jaw fastening screws with normal metric or fine threads, according to DIN 912, quality 12.9. Suitable for use with base jaws.
Alle filters
0} resultaten
158100
20.0 mm
M8x1 
Fine thread 
158101
30.0 mm
M12x1.5 
Fine thread 
158102
35.0 mm
M12x1.5 
Fine thread 
158103
40.0 mm
M16x1.5 
Fine thread 
9660026
20.0 mm
M8 
Standard metric thread 
9660027
22.0 mm
M8 
Standard metric thread 
9660044
25.0 mm
M12 
Standard metric thread 
9660045
30.0 mm
M12 
Standard metric thread 
9660046
35.0 mm
M12 
Standard metric thread 
9660057
40.0 mm
M20 
Standard metric thread