SGWB-G3-F 80-40.3-28
Reversal jaws grip
ID 432732
System jaws, standard
Product features:
Product features:
- Reversible grip jaw, fixed
- Interface 1: W-80-1
- Suitable for: KSC3-K 80, KSC-F 80
- Dimensions: 80 x 40,3 x 28 mm
- grip step: 3 mm
- Weight: 0.5 kg
Technical details
| Width [mm] | 80.0 |
|---|---|
| Depth [mm] | 40.3 |
| Height [mm] | 28.0 |
| Bundle | piece |
| Weight [kg] | 0.5 |
Scope of delivery
System jaw, fastening screws