GWU-M 125-37
Accessories for the manual clamping systems standard
ID 1411395
Accessories for the manual clamping systems standard
Product features:
Product features:
- Workpiece supports – width 125 mm
- For placing of workpieces
- Width: 125 mm
- Height: 37 mm
Technical details
| Width [mm] | 125.0 |
|---|---|
| Height [mm] | 37.0 |
Scope of delivery
1 set of workpiece supports