arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SFG 250 Illustration similar

SFG 250

Base jaws

ID 157102

SFG 250, Base jaws
  • Serration: Angled serration
  • Mounting: Tongue and groove
  • Groove width: 20 mm
  • Width of path: 12 mm
  • Delivery unit: 1 set = 3 pieces
  • Scope of delivery: Including cylindrical screws
Product group Base jaws
Mounting Tongue and groove
Serration Angled serration
Slot width N [mm] 20
Tab width S [mm] 12
Width B [mm] 26
Height H [mm] 40
Height H1 [mm] 37
Length L [mm] 110
Hole spacing b [mm] 40
Screws M12x1.5
m/set [kg] 1.82