STN 315-6
Base jaws
ID 160603
STN 315-6, Base jaws
- Serration: Straight serration
- Mounting: 1/16" x 90°
- Width of path: 21 mm
- Delivery unit: 1 set = 3 pieces
- Scope of delivery: Including cylindrical screws
Technical details
Product group | Base jaws |
---|---|
Mounting | 1/16" x 90° |
Serration | Straight serration |
Tab width S [mm] | 21 |
Width B [mm] | 45 |
Width B1 [mm] | 32 |
Height H [mm] | 58.5 |
Height H1 [mm] | 56 |
Length L [mm] | 110 |
Hole spacing a [mm] | 13 |
Hole spacing b [mm] | 28 |
Screws | M16 |
m/set [kg] | 4.5 |