PT-FR 630-1
Pendulum jaws supporting jaws
ID 191518
PT-FR 630-1, Pendulum jaws supporting jaws
- Serration: Angled serration
- Delivery unit: 1 piece
Technical details
Product group | Pendulum jaws supporting jaws |
---|---|
Serration | Angled serration |
Width B1 [mm] | 45 |
Length L [mm] | 200 |
Thread workpiece stop G | M8 |
Material | Steel 16MnCr5, hardened |
m/piece [kg] | 5.5 |