PNS-Z 400-4
Pendulum jaw assemblies
ID 190118
PNS-Z 400-4, Pendulum jaw assemblies
- Serration: 3/32" x 90°
- Groove width: 25.5 mm
- Delivery unit: 1 piece
- Scope of delivery: PB 400-4, ID-Nr. 192113SP 400-4, ID-Nr. 194111PT 25-3, ID-Nr. 191106
Technical details
Product group | Pendulum jaw assemblies |
---|---|
Serration | 3/32" x 90° |
Slot width N [mm] | 25.5 |
Width B [mm] | 250 |
Width B1 [mm] | 70 |
Height H [mm] | 90 |
Length L [mm] | 150 |
Clamping depth T [mm] | 45 |
Thread workpiece stop G | M8 |
Screws | M20 |
m/piece [kg] | 7.8 |
If pendulum jaws are used on power lathe chucks, gaps may occur. For covering these gaps, we are supplying 2 different clamping inserts, which belong to the scope of delivery.