SP-HB-M 1000
Hard stepped top jaws
ID 1506315
SP-HB-M 1000, Hard stepped top jaws
Product features:
Product features:
- Serration: Modul 2
- Groove width: 30 mm
- Delivery unit: 1 set = 3 pieces
- Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
Technical details
| Product group | Hard stepped top jaws |
|---|---|
| Serration | Modul 2 |
| Slot width N [mm] | 30.0 |
| Width B [mm] | 80.0 |
| Height H [mm] | 105.0 |
| Length L [mm] | 250.0 |
| Clamping depth T [mm] | 22.0 |
| Hole spacing a [mm] | 89.2 |
| Hole spacing b [mm] | 60.0 |
| Hole spacing c [mm] | 60.0 |
| Material | Steel 16MnCr5, case-hardened |
| m/set [kg] | 30.45 |