FN-T 14
Single T-nut
ID 148112
FN-T 14, Single T-nut
- Groove width: 17 mm
- Max. tightening torque: 90 Nm
- Delivery unit: 1 piece
Technical details
Product group | Single T-nut |
---|---|
Height H [mm] | 23 |
Height H1 [mm] | 9 |
Cyl.-screw | (D 21 / SW 14) |
Max. adm. tightening torque [Nm] | 90 |
When selecting the T-nuts, please check the connection dimensions of the chuck (serration/groove width)