SPC-T 40-14g6
Clamping pins
ID 1398454
Clamping pins standard
Product features:
Product features:
- Clamping pin for groove installation
- Clamping pin
- Holding force M10: 35 kN
- Wiederholgenauigkeit: < 0.005 mm
- Weight: 0.3 kg
Technical details
| 유지력 M10 [kN] | 35.0 |
|---|---|
| 반복 정밀도 [mm] | < 0.005 |
| 이형 | 클램핑 핀 |
| 중량 [kg] | 0.3 |
제공 범위
클램핑 핀