WDP-5X-ASM 99-70-Ø36
Clamping modules
ID 471615
Modular clamping system for direct workpiece clamping - standard version
Product features:
Product features:
- Compensation Module
- Pneumatically actuated system
- Dimensions: Ø99 x 70 mm
- Holding force: 0.8 kN
- Holding force with turbo: 4 kN
- Repeat accuracy: < 0.005 mm
- Unlocking pressure: 6 bar
- Vertical height compensation: 11 mm
- Weight: 3 kg
Technical details
| Height H [mm] | 70.0 |
|---|---|
| Holding force [kN] | 0.8 |
| Holding force with turbo [kN] | 4.0 |
| Unlocking pressure [bar] | 6.0 |
| Repeat accuracy [mm] | < 0.005 |
| Vertical height compensation [mm] | 11.0 |
| Weight [kg] | 3.0 |
Scope of delivery
Compensation module, operating manual