arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA NC 1000-350 Z720-M2

ROTA NC 1000-350 Z720-M2

3-jaw power chuck with through-hole

ID 852080

Standard power lathe chucks with through-hole

Product features:
  • 3-jaw wedge-hook chuck
  • Through-hole: 350 mm
  • Spindle holder: ISO 702-4 Nr. 28 (Z720)
  • Jaw interface: Module 2
Technical data:
  • Stroke per jaw: 16 mm
  • Piston stroke: 50 mm
  • Max. clamping force: 410 kN
  • Max. actuating force: 180 kN
  • Max. rotational speed: 700 1/min
  • Weight: 957 kg
Spindle type ISO 702-4
Spindle size Nr. 28 (Z720)
Serration Module 2
Max. rotational speed [1/min] 700
Max. clamping force [kN] 410
Max. actuating force [kN] 180
Stroke/jaw [mm] 16
Piston stroke (H) [mm] 50
Moment of inertia [kgm²] 100
Weight [kg] 957

Scope of delivery
Chuck, T-nuts with screws, chuck mounting screws, mounting wrench for turnable threaded ring, eye bolt, and operating manual