ROTA 2B 315 Z220-KV
Power lathe chucks without through-hole
ID 813071
Standard power lathe chucks without through-hole
Product features:
Product features:
- 2-jaw wedge-hook chuck
- Spindle holder: ISO 702-4 Nr. 8 (Z220)
- Jaw interface: Tongue and groove
- Stroke per jaw: 18 mm
- Piston stroke: 32 mm
- Max. clamping force: 85 kN
- Max. actuating force: 68 kN
- Max. rotational speed: 2200 1/min
- Weight: 36 kg
Technical details
| 主轴类型 | ISO 702-4 |
|---|---|
| 主轴尺寸 | Nr. 8 (Z220) |
| 细齿 | 十字槽 |
| 最大旋转速度 [1/min] | 2200.0 |
| 最大夹持力* [kN] | 85.0 |
| 最大启动力 [kN] | 68.0 |
| 行程/卡爪 [mm] | 18.0 |
| 活塞行程(H) [mm] | 32.0 |
| 惯性矩 [kgm²] | 0.38 |
| 重量 [kg] | 36.0 |
夹持力-RPM 图
夹持力-RPM 图
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
2 SWK 315, 5.0 kg
- red
-
2 SWK 315, 7.0 kg
- yellow
-
2 SWK 315, 9.0 kg
- green
-
所需的最小夹持力 Fspmin 33%
标配范围
卡盘、顶爪的 T 形螺母或安装螺钉、卡盘安装螺钉、吊环螺栓和操作手册