MFRS-A2-050 800 x 500
Magnetic chucks with square pole technology
ID 1304004
This product has been discontinued and is no longer available.
Standard magnetic clamping technology
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2025-10-24
- Replaced by: 1594995
- Magnetic chuck electropermanent
- Technology: Square pole
- Magnet type: Doppel-AlNiCo + Neodym
- With patented status display on the magnetic chuck for display of clamping state (red/green)
- Without low residual magnetism cycle
- Dimensions: 800 x 500 x 86 mm
- Pole size: 50 x 50 mm
- Number of poles: 70 (pole thread M8)
- Max. holding force per pole: 3.93 kN
- Max. total holding force: 274.75 kN
- Max. working temperature: 80 °C
- Weight: 235 kg
- Fast connection with cover plate
- Position quick connection: A (standard position)
- Number of channels: 2
- Connection: 7-PIN
- Electrical connection: 400 V / 460 V
- Protection class: 67
Technical details
| L [mm] | 800.0 |
|---|---|
| B [mm] | 500.0 |
| H [mm] | 86.0 |
| Max. Spannkraft [kN] | 275.0 |
| Anzahl Pole | 70.0 |
| Anschluss | 7-PIN |
| Anzahl Kanäle | 2.0 |
| Netzspannung | 400 V / 460 V |
| Min. Werkstückdicke [mm] | 13.0 |
| Gewicht [kg] | 235.0 |
Lieferumfang
Magnetspannplatte, Betriebsanleitung, CE-Konformitätserklärung; ohne Steuereinheit, ohne Polverlängerungen