arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
NSL mini 100-V1

NSL mini 100-V1

Klemstations

ID 1304680

Klemstation standaard

  • 1-voudig NSE mini 90-V1
  • Veergespannen systeem - pneumatisch geopend
  • Turbofunctie
  • Anti-rotatiebescherming tweevoudig 90°
Technische gegevens
  • Afmetingen: 99,8 x 99,8 x 30 mm
  • Neerhaalkracht: 0.5 kN
  • Neerhaalkracht met turbo: 1.5 kN
  • Ontgrendelingsdruk: 6 bar
  • Gewicht: 1.7 kg
Length [mm] 99.8
Width [mm] 99.8
Pull-down force [kN] 0.5
Pull-down force with turbo [kN] 1.5
Unlocking pressure [bar] 6.0
Weight [kg] 1.7

Scope of delivery
Clamping station, operating manual; without clamping pins, without indexing pins, without cylindrical clamps