arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PAL A 199 x 199

PAL A 199 x 199

Clamping pallets without clamping devices

ID 471019

Clamping pallet standard

Product features:
  • Top of customer's finishing
  • Bottom one-way clamping pins SPx 40 with indexing pin IXB V1
Technical data:
  • Dimensions: 199 x 199 x 25 mm
  • Material: Aluminum
  • Plane parallelism: 0.05 mm
  • Weight: 3.2 kg
Length [mm] 199
Width [mm] 199
Height H [mm] 25
Material Aluminum
Plane parallelism [mm] 0.05
Weight [kg] 3.2

Scope of delivery
Clamping pallets, clamping pins, indexing pins, aluminum handles