SAT-W-BRS 500-1000
Cube Tombstones
ID 431150
Tombstone without clamping vises
Product features:
Product features:
- Cube tombstone with precision-milled clamping surfaces and bore hole grid for SCHUNK clamping devices.
- New version bore hole grid with hardened fitted bushings and thread inserts Ø12F7/M12
- Base Plate: 500 x 500 mm
- Tower dimensions: 320 x 320 x 1000 mm
- Material: Cast iron EN-GJL-250
- Weight: 331 kg
Technical details
Pallet size | 500 x 500 mm |
---|---|
Weight [kg] | 331 |
Scope of delivery
Tombstone, cover, shipping screws; without hole grid cover