TENDO WZS CAT50 50 Ø7/8"x111
ID 28000633
- TENDO WZS
- Hydraulic Expansion Toolholders
- Toolholder interface: CAT 50
- Clamping diameter D1: 7/8"
- Projecting length L1: 111 mm
- Run-out accuracy: < 0.003 mm at 2.5 x D
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 100 Nm
Scope of delivery: Does not include an actuation key
Technical details
Technology | Hydraulic Expansion Toolholders |
---|---|
Series | TENDO WZS |
Toolholder interface | CAT 50 |
Toolholder standard | ASME B5.50 |
Clamping diameter D1 | 7/8" |
D2 [mm] | 45.2 |
D3 [mm] | 69.85 |
D6 [mm] | 31 |
L2 [mm] | 52 |
L3 [mm] | 10 |
L4 [mm] | 41 |
L5 [mm] | 79 |
G | M16x1 |
Min. torque [Nm] | 100 |
Weight [kg] | 2.8 |
Version
For tool-sharpening and grinding machines, manually actuated
Short, rigid design
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Coolant supply
Coolant supply according to ASME B5.50
Length adjustment screw
With adjustment screw for axial length adjustment
Scope of delivery
Does not include an actuation key
Individual
Additional sizes and customized designs are available upon request