arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TENDO WZS SK50 Ø6x110 Illustration similar

TENDO WZS SK50 Ø6x110

Hydraulic Expansion Toolholders

ID 219221

TENDO WZS SK50 Ø6x110, Tool Grinding Toolholders
  • TENDO WZS
  • Hydraulic Expansion Toolholders
  • Toolholder interface: SK 50
  • Clamping diameter D1: 6 mm
  • Projecting length L1: 110 mm
  • Run-out accuracy: < 0.003 mm at 2.5 x D
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
  • Min. torque: 4 Nm


Scope of delivery: Does not include an actuation key
Technology Hydraulic Expansion Toolholders
Series TENDO WZS
Toolholder interface SK 50
Toolholder standard DIN ISO 7388-1 AD
Clamping diameter D1 6 mm
D2 [mm] 32
D3 [mm] 60
D6 [mm] 15
L2 [mm] 43
L4 [mm] 55
L5 [mm] 90.9
G M5
Min. torque [Nm] 4
Weight [kg] 3.6

Version
For tool-sharpening and grinding machines, manually actuated

Run-out accuracy
< 0.003 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves

Data Carrier
Bore for data carrier as an option

Coolant supply
Coolant supply as per ISO 7388 AD

Length adjustment screw
Without adjustment screw for axial length adjustment

Scope of delivery
Does not include an actuation key

Individual
Additional sizes and customized designs are available upon request