arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Changez la sélection du pays pour voir les informations sur les produits, les services et les interlocuteurs pertinents pour votre localisation.
PPU-E

PPU-E

리니어 Pick & Place 유닛
한 면에서 모든 커브의 더욱 신속하고 유연한 동작을 위한 콤팩트한 2축 유닛

Advantages – Your benefits

  • No moving motors - no moving motor cables - no cable break
    high reliability and life time of the system
  • Short cycle time
    therefore a high productivity is achieved
  • Both axes can be controlled and adjusted independent from each other
    for maximum flexibility in applications
  • Integration of micro valves possible
    at a low assembly and installation work
  • Manifold options
    for perfect optimization to your case of application (integrated valves, C-axis)
  • Additionally with electrical C-axis
    for one more degree of freedom at each application
  • Adapter from the modular system
    for numerous standard combinations with products of the modular assembly automation
  • All the connections can be reached via the backpanel
    for comfortable commissioning and maintenance
  • Optionally certified safety devices according to SIL2/PLd
    with the HIPERFACE® and DRIVE-CliQ interfaces for applications with high standards in the area of machine safety

Options and special information

  • Modular transducer system
    The PPU-E 15 can be supplied with different path measuring systems. The incremental stroke measuring system has a 1Vss interface. The absolute path measuring systems are optionally available with the interfaces: HIPERFACE® or DRIVE-CLiQ.
  • Mechanical interface of the distributor box
    The mechanical interface of the distributor box is optionally available in two versions. In attachment variant 01 the interface has the hole pattern for the modular system “Modular assembly automation". Modules from the modular system can thus be directly mounted without an additional adapter plate. The attachment variant 02 allows the mounting of various modules onto the distributor box via an adapter plate.
  • Sensor version of the distributor box
    Sensor connections on the distributor box are optionally available with 3-pin or 4-pin M8 connectors. Various sensors can then be used depending on the specifications.
  • Versions with a pneumatic brake and spring force compensation are optionally available.
  • Certified encoder system
    The encoder systems with the HIPERFACE® (optional) and DRIVE-CLiQ interfaces are certified according to SIL2/PLd. This means that even demanding applications with high requirements in the area of machine safety can be implemented. Please contact us for further information.
  • NEW: Version with food -compliant lubrication (H1G)
    on request as a solution for an easy entry into medical technology, lab automation,, pharmaceutical and food industry. The requirements of EN 1672-2:2020 are not fully met.