KRP3-BWA
Etaux de serrage pneumatiques avec système de changement rapide de mors
Étaux de serrage automatique à 3 mors à commande pneumatique de conception compacte, avec système à changement rapide de mors pour une adaptation extrêmement rapide à de nouvelles fonctions de serrage. Les étaux de serrage automatique sont pour disponibles avec une course standard ou une course longue.
Description
Advantages – Your benefits
- 3-jaw clamping force blocks for cylindrical workpieces
This reduces deformation during clamping, especially with thin-walled workpieces - Jaw quick-change system
Fast and easy adaptation to new clamping tasks, especially for multiple applications and tombstones - Force amplification for O.D. clamping via spring force
Increased clamping force for heavy metal-cutting tasks as well as maintenance of the spring tension during storage - Patented monitoring of the base jaw position via dynamic pressure
Know whether the vise is open or clamped - Workpiece presence control through the base jaw
Enables automated loading of the clamping force block - Precision wedge hook clamping force block for top-quality demands
Allows excellent machining results - Square design with ideal external contour
Ideal for 3-sided machining in two setups with the best lateral accessibility - High degree of efficiency of the wedge hook system
Process-reliable clamping due to high clamping forces - Optimal jaw support due to the use of a very long base jaw guidance
Allows high clamping forces at a long service life - All sides of the functional parts are hardened and ground
Ensures a long service life
Options and special information
- Saving time and costs – Competitiveness through maximum flexibility and shortest response times
TANDEM KRP3 are high-performance, pneumatically actuated 3-jaw clamping force blocks which make it possible for cylindrical workpieces to be clamped with less deformation without the need for special jaws and with better force distribution. TANDEM KRP3-BWA vises are additionally equipped with a jaw quick-change system. With this quick-change system the jaws can be exchanged manually or automatically via a robot within seconds – completely without tools! This leads to an enormous reduction in set-up time, especially for multiple applications and tombstones.