arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Changez la sélection du pays pour voir les informations sur les produits, les services et les interlocuteurs pertinents pour votre localisation.
MES CF SCAPTO C5 Ø22x25 Illustration similar

MES CF SCAPTO C5 Ø22x25

Face mill arbors

ID 23004451

MES CF SCAPTO C5 Ø22x25, Toolholders
  • Face mill arbors
  • Series: Face mill arbors
  • Cool Flow variant
  • Toolholder interface: SCHUNK CAPTO C5
  • Clamping diameter: 22 mm
  • Thread in clamping diameter: M10
  • Projecting length: 25 mm
  • Run-out accuracy: ≤ 0.006 mm measured from taper to D1
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Scope of delivery: Includes tightening bolt
Technology Face mill arbors
Series Face mill arbors
Toolholder interface SCHUNK CAPTO C5
Toolholder standard ISO 26623-1
Clamping diameter D1 22 mm
Thread tightening bolt G M10
D2 [mm] 48.0
Projecting length L1 [mm]/[inch] 25 mm / 1.0"
L4 [mm] 2.5
L11 [mm] 19.0
Weight [kg] 0.57
Cool Flow variant yes
Standard length yes
These product variants are suitable for both milling as well as turning centers

Version
For mounting cutters with crosswise slot

Run-out accuracy
≤ 0.006 mm measured from taper to D1

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Data carriers
Bore holes for data carriers according to DIN 69873

Toolholder changes
For automatic toolholder changes

Coolant supply
Cool Flow design – optimal coolant supply directly to the cutting edge of the tool

Scope of delivery
Includes tightening bolt

Individual
Additional sizes and customized designs are available upon request