arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Changez la sélection du pays pour voir les informations sur les produits, les services et les interlocuteurs pertinents pour votre localisation.
TRIBOS-M HSK-E 32 Ø6x45 Illustration similaire

TRIBOS-M HSK-E 32 Ø6x45

Porte-outils de serrage polygonal

ID 225765

TRIBOS-M HSK-E 32 Ø6x45, Porte-outils
  • Porte-outils de serrage polygonal
  • Gammes: TRIBOS-Mini
  • Interface de porte-outils: HSK-E 32
  • Diamètre de serrage: 6 mm
  • Longueur de projection: 45 mm
  • Concentricité: ≤ 0,003 mm à 2,5 x D
  • Qualité d'équilibrage: G2.5 à 25 000 tr/min ou Umax < 1 gmm
  • Couple de rotation min.: 4.5 Nm
Technology Polygonal toolholders
Series TRIBOS-Mini
Toolholder interface HSK-E 32
Toolholder standard DIN 69893-5
Clamping diameter D1 6 mm
D2 [mm] 9.0
D3 [mm] 11.0
D4 [mm] 18.8
Projecting length L1 [mm]/[inch] 45 mm / 1.8"
L2 [mm] 27.2
L4 [mm] 22.5
L5 [mm] 23.4
L6 [mm] 25.0
Min. torque [Nm] 4.5
Weight [kg] 0.13
Standard length yes
For Ø 6 mm, the run-out accuracy amounts to ≤ 0.005 mm at an unclamped length of 2.5 x D

Version
Optimum for light metal-cutting operations – consider the radial forces
Rotationally symmetrical design

Run-out accuracy
≤ 0.003 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Data carriers
Bore for data carrier as an option

Toolholder changes
For automatic toolholder changes

Coolant supply
With thread for coolant tube

Length-setting screw
Without adjustment screw for axial length adjustment