RCV
디버링 스핀들
이 제품은 생산 중단되었으며 더 이상 이용할 수 없습니다.
자세히 알아보고 여기에서 문의하세요.
공작물 디버링을 위한 방사형 보정 기능이 있는 공압 디버링 스핀들
설명
Advantages – Your benefits
- The compensation force can be adjusted means of compressed air.
for high-quality deburring results in any installation position - Flexible use
on the robot arm or as a stationary unit - Rotating piston air engine with high torque
for high feed rates and a reduced machining time - Flexibility in radial direction
for a simplified robot programming - Lock function for the Y axis
for an oscillating compensation only in the X-axis - Simple exchange of wear parts
for maximum system availability and minimum spare parts requirements - Robust bearing
for an optimized service life
Options and special information
- Universally
Its flexible assembly possibilities mean the RCV deburring spindle is not restricted to use on a robot arm. It can also be used as a fixed tool with a moving workpiece.