CGH
Long-stroke gripper
Ce produit est obsolète et n'est plus disponible.
En savoir plus et nous contacter ici.
2-finger parallel gripper with weight optimized carbon fiber housing and large, flexibly adjustable jaw stroke for efficient handling of large parts and/or a broad range of parts.
Description
Advantages – Your benefits
- Robust bearing guidance
for the precise handling of different workpieces - High moment payloads due to the recirculating ball bearing guide
suitable for using long gripper fingers - Moment decoupling in the base jaws
permits very long fingers via hinge bolts - Toothed belt
for power transmission and synchronized, centric gripping - Stroke adjustment
gripper open and gripper closed are separately adjustable for faster cycle times and reduced fluid consumption - Comprehensive sensor accessory program
for versatile querying possibilities and stroke position monitoring - Available for standard robot adaptations
according to ISO 9409
Options and special information
- Efficiency
The stroke can be separately adjusted for opening and closing. It is used for reducing cycle times, and helps to save compressed air