WZS SAACKE SK 50 Ø32x90
Porte-outil expansible hydraulique à actionnement manuel
ID 206609
WZS SAACKE SK 50 Ø32x90, Porte-outils d'affûtage
- WZS SAACKE SK 50
- Porte-outil expansible hydraulique à actionnement manuel
- Interface de porte-outils: semblable à SK 50
- Diamètre de serrage D1: 32 mm
- Longueur de projection L1: 90 mm
- Concentricité: < 0,003 mm à 2,5 x D
Détails techniques
| Technology | Hydraulic expansion toolholder with compression actuation |
|---|---|
| Series | WZS SAACKE SK 50 |
| Toolholder interface | similar to SK 50 |
| Clamping diameter D1 | 32 mm |
| D2 [mm] | 54.0 |
| D4 [mm] | 40.0 |
| L2 [mm] | 70.0 |
| L5 [mm] | 6.0 |
| L6 [mm] | 42.5 |
| L8 [mm] | 70.0 |
| X [mm] | 20.0 |
| Weight [kg] | 3.1 |
Version
Hydraulic expansion toolholder mounting similar to SK 50
Power-actuated clamping - fastened with swivel nut
Run-out accuracy
< 0.003 mm at 2.5 x D
Tool shank quality
h7
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Individual
Additional sizes and customized designs are available upon request