SPA 40
Clamping pins
ID 471151
Clamping pins standard
Product features:
Product features:
- Standard clamping pins
- Centering pins
- Stainless steel
- Holding force M10: 35 kN
- Holding force M12: 50 kN
- Weight: 0.3 kg
Détails techniques
| Holding force M10 [kN] | 35.0 |
|---|---|
| Holding force M12 [kN] | 50.0 |
| Material | Stainless steel |
| Variant | Centering pins |
| Weight [kg] | 0.3 |
Scope of delivery
Clamping pins, mounting screw