Spannstationen NSL3 mini 100-25
Spannstationen
Spannstationen mit den neuen NSE3 mini 90-25 Modulen dienen als Basis für extrem schnelle Umrüstvorgänge von Spannpaletten, Spannmitteln bzw. Werktücken. In der neuen Generation kann hier jeweils immer ein Konusverschluss nachgerüstet werden.
Description
Advantages – Your benefits
- SCHUNK modular system
Innumerable combinations of standard clamping devices to suit all different types of machines - Low height design
Expands your machine's workspace - All pneumatic modules can be operated at a system pressure of 6 bar
Additional pressure intensifiers are not required - Positioning via short taper
Very easy joining process at a repeat accuracy of < 0.005 mm - Patented dual stroke system for highest pull-down forces
Therefore extremely rigid clamping without vibrations - Form-fit, self-retained locking
Full pull-down force is maintained even in the event of a pressure drop - Corrosion-free stainless steel design
Long life time and maximum process reliability - Turbo integrated by default
Pull-down force increased up to 300% for optimal utilization of the machine's performance, hence high efficiency. - One consistent clamping pin size for all NSE mini-modules
No danger of confusion or incorrect operation - Integrated slide monitoring
Can be used in automated applications
Options and special information
- Variability due to the modular system
Whether as a 1-way, 2-way or 4-way clamping station – VERO-S NSL3 mini 100-25 clamping stations can be adapted to any individual requirement. For every application. On all conventional machine tables.