arrow calendar cartcheck checkmark close configure contact cube danger download external_link facebook globeimage info instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus refresh rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGM-G3 125-26-33

SGM-G3 125-26-33

Central jaws

ID 1474208

System jaws, standard

Product features:
  • Central grip jaw
  • Suitable for: KSC3 125
Technical data:
  • Dimensions: 125 x 26 x 33 mm
  • grip step: 3 mm
  • Weight: 0.7 kg
Width [mm] 125.4
Depth [mm] 26.0
Height [mm] 33.0
Bundle piece
Weight [kg] 0.7

Scope of delivery
System jaw